1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extensible Support for OS Large Function Rail, Gap Sheet Rail (Steel) (Part Number)

Extensible Support for OS Large Function Rail, Gap Sheet Rail (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 952.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A telescopic suspension rod that can be used when hanging a rail from the ceiling for large, medium and bender rails.
[Features]
· The length can be freely adjusted at the worksite, making it unnecessary to cut on site.
· The mounting angle to the ceiling surface can be freely adjusted, and V hanging and 3-piece hanging are possible.
· Select from 4 types of stretchability.
[Applications]
· It is convenient when hanging a rail from the ceiling.

Part Number
15Y91
15Y92
15Y93
15Y94
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExpanded and Contracted Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 952.25

CURTAIN RAIL 1 Piece(s) 12 Day(s) 250~400327-84092221 pc.

฿ 1,039.88

CURTAIN RAIL 1 Piece(s) 12 Day(s) 400~700327-84173101 pc.

฿ 1,180.00

CURTAIN RAIL 1 Piece(s) 14 Day(s) 600~1000327-84254081 pc.

฿ 1,467.34

CURTAIN RAIL 1 Piece(s) 14 Day(s) 850~1600327-84335321 pc.

Loading...

  1. 1

Basic Information

Product Type Related Curtain Rail Products Other Option Compliant Rail 12 l (medium), 15 l / 20 l (large), 19l (vendor)
Material Steel Amount Of Content 1 pc.