(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tent for Assemblies

Tent for Assemblies

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 39,480.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NHTS-1 SALE
NHTS-2 SALE
NHTS-4 SALE
NHTS-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(m)
Depth
(m)
Building height
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 39,480.00

฿ 34,730.56

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 2.67 1.79 2.54 491-7626 41.7 (set) 1 unit

฿ 48,250.00

฿ 42,450.35

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 3.56 2.67 2.81 491-7651 56.8 (set) 1 unit

฿ 69,305.00

฿ 57,620.18

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 5.30 3.56 3.07 491-7685 94.1 (set) 1 unit

฿ 78,253.33

฿ 65,325.88

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 7.08 3.56 3.07 491-7715 94.1 (set) 1 unit

Basic Specifications

  • Product Model
    Tent for Disaster Prevention
  • Color
    White
  • Eave height(m)
    2
  • Awning Thickness(mm)
    0.42
  • Pipe Diameter(mm)
    31.8 x 1.6 (thickness)
  • Specifications
    Hot-Dip Galvanized Steel Tube with Anti-Rust Resin Coating on Surface
  • Material Quality
    Tent: Polyester Tarpaulin, Pipe: Hot Zinc Plated Steel Pipe Anti-Rust Resin Coating
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses sturdy hot dip galvanized steel pipes that have been coated with a rust-poof resin giving them excellent rust resistance.
· Designed to be folded up for easy storage and transportation.
​· The support poles can be folded down at the diagonal braces, so the tent awning (with the ropes attached) can be secured while it is still down.
​· Has a pole plate to enable safe assembly.
[Applications]
· For material storage
​· For construction sites
​· For sports days
​· For presenting gifts / awards

Part Number
NHTS-1 SALE
NHTS-2 SALE
NHTS-4 SALE
NHTS-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(m)
Depth
(m)
Building height
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 39,480.00

฿ 34,730.56

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 2.67 1.79 2.54 491-7626 41.7 (set) 1 unit

฿ 48,250.00

฿ 42,450.35

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 3.56 2.67 2.81 491-7651 56.8 (set) 1 unit

฿ 69,305.00

฿ 57,620.18

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 5.30 3.56 3.07 491-7685 94.1 (set) 1 unit

฿ 78,253.33

฿ 65,325.88

ANTI-DISASTER TENTS 1 Piece(s) 40 Day(s) 7.08 3.56 3.07 491-7715 94.1 (set) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A pipe made of a durable hot-dip galvanized steel pipe with anti-rust resin coating excellent in corrosion resistance is used.
●Easy to carry folding design when stored.

Specification

●Tent Color:White
●Galvanized steel pipe with anticorrosive resin coating on its surface
●Eaves Height: 2.0m 
●Pipe diameter 31.8mm x 1.6mm thick
●Tent: Japan Fire Retardant Association Certified Certification Number Acquisition Product 
●Tent Thickness: 0.42mm

Materials

●Tent: Polyester Tarpaulin 
●Pipe: Hot-Dip Galvanized Steel Pipe Rust Prevention Resin Coating

Warning

●Do not set up when there is strong wind
●Use of weights is recommend.(sold separately)