(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floorboards SUPER JYU LIGHT

Floorboards SUPER JYU LIGHT

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SUPERJYULIGHT3X6-15

  • Product Type
    Temporary Mat
  • Thickness(mm)
    15
  • Width × Length(m)
    0.91×1.82
  • Color
    Other
  • Color
    Black
  • Trusco Code
    470-4533
  • Material Quality
    Recycled Polyethylene (PE)
  • Mass(g)
    18000
  • Amount Of Content
    1 pc.
Part Number
SUPERJYULIGHT3X6-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,343.59

฿ 12,204.96

CURING SHEETS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Temporary Mat
  • Thickness(mm)
    15
  • Width × Length(m)
    0.91×1.82
  • Color
    Other
  • Color
    Black
  • Trusco Code
    470-4533
  • Material Quality
    Recycled Polyethylene (PE)
  • Mass(g)
    18000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Material won't rot even when doused in water.
· Lightweight, and convenient for carrying around.
· Elastic and flexible, making it resistant to cracking.
· Features 3 mm high "ridges" on the top surface to prevent slipping.
· The thickness provides a stable grounding surface.
[Applications]
· For riding trucks/heavy machinery at building construction sites.

Specifications of SUPERJYULIGHT3X6-15

  • Product Type
    Temporary Mat
  • Thickness(mm)
    15
  • Width × Length(m)
    0.91×1.82
  • Color
    Other
  • Color
    Black
  • Trusco Code
    470-4533
  • Material Quality
    Recycled Polyethylene (PE)
  • Mass(g)
    18000
  • Amount Of Content
    1 pc.
Part Number
SUPERJYULIGHT3X6-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,343.59

฿ 12,204.96

CURING SHEETS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1