1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ace Key Box KD

KEY BOXES

Ace Key Box KD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,697.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Key box convenient for both transporting or securing.
[Features]
· The key hanger is a secured type.
· Two keys are supplied for the cylinder lock. 150 different cylinder keys are available.
· Made of steel and melamine baked coating finish.
· The door tightly closes with magnets.
· The key plate is available in six colors: beige, blue, red, green, yellow, and pink.
*The colors are limited according to the number of key plates provided.
[Applications]
· Ideal for use in offices, management rooms, office rooms, etc., where key management is necessary for crime prevention and disaster prevention.

 
Part Number
161-362
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,697.49

KEY BOXES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Key Inclusive Type Number of Holders(Piece) 20
Product Name KD-20WG Material Steel Finish Melamine Baked Finish
Color White Gray Size (H)(mm) 280 Size (Frontage)(mm) 200
Size (Depth)(mm) 71 Specifications Dual use, mobile or fixed