(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smoosy Multipurpose Small Roller Spare (1695700100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1695700100
1695700150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Size Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 184.16

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 5 Day(s) 4 100mm 150 4905533135518 19 1 pc.

฿ 206.81

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 5 Day(s) 6 150mm 200 4905533135525 28 1 pc.

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    12
  • Product Package Size / Width(mm)
    57
  • Product Package Size / Depth(mm)
    33
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.

Product Description

[Features]
· It generates almost no paint spatter when painting for a super smooth finish.
· Capable of painting surfaces ranging from smooth to somewhat uneven.
· You can use it with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.
· It is far more efficient to paint with than a brush.
· To use the roller, mount it on the medium or small roller handles (sold separately), and then use it.

Part Number
1695700100
1695700150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Size Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 184.16

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 5 Day(s) 4 100mm 150 4905533135518 19 1 pc.

฿ 206.81

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 5 Day(s) 6 150mm 200 4905533135525 28 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1