(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1695680100 |
1695680175 |
1695680225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Size | Product Package Size / Height (mm) |
JAN Code | Weight (g) |
Feature 1 | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146.20 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 5 Day(s) | 4 | 100mm | 130 | 4905533135464 | 26 | Attach it to the separately sold "Regular roller handle 100 mm" before use. | 1 pc. | ||
฿ 179.23 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 5 Day(s) | 7 | 175mm | 210 | 4905533135471 | 45 | Attach it to the separately sold "Regular roller handle 175 mm" before use. | 1 pc. | ||
฿ 220.43 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 3 Day(s) | 9 | 225mm | 260 | 4905533135488 | 58 | Attach it to the separately sold "Regular roller handle 225 mm" before use. | 1 pc. |
[Features]
· It generates almost no paint spatter when painting for a super smooth finish.
· Capable of painting surfaces ranging from smooth to somewhat uneven.
· You can use it with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.
· It is far more efficient to paint with than a brush.
Part Number |
---|
1695680100 |
1695680175 |
1695680225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Size | Product Package Size / Height (mm) |
JAN Code | Weight (g) |
Feature 1 | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146.20 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 5 Day(s) | 4 | 100mm | 130 | 4905533135464 | 26 | Attach it to the separately sold "Regular roller handle 100 mm" before use. | 1 pc. | ||
฿ 179.23 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 5 Day(s) | 7 | 175mm | 210 | 4905533135471 | 45 | Attach it to the separately sold "Regular roller handle 175 mm" before use. | 1 pc. | ||
฿ 220.43 |
PAINT ROLLERS(REGULAR PAINT R | 1 Piece(s) | 3 Day(s) | 9 | 225mm | 260 | 4905533135488 | 58 | Attach it to the separately sold "Regular roller handle 225 mm" before use. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?