- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Mist Fan, Garden Cooler Starter Kit
Specifications of G701
-
- Product Type
- Related goods
-
- Hose Length(m)
- 5.8
-
- Trusco Code
- 361-1566
-
- Mass(g)
- 504 (set)
-
- Specifications
- Mist Nozzle 3 pcs, Water Supply Hose Length: 4 m
-
- Material
- Polyvinyl chloride (PVC), ABS Resin
-
- Amount Of Content
- 1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 3, Nylon Clip X 5, Mounting Screw X 6)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,248.34
|
FANS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 3, Nylon Clip X 5, Mounting Screw X 6) |
Basic Specifications
-
- Product Type
- Related goods
-
- Hose Length(m)
- 5.8
-
- Trusco Code
- 361-1566
-
- Mass(g)
- 504 (set)
-
- Specifications
- Mist Nozzle 3 pcs, Water Supply Hose Length: 4 m
-
- Material
- Polyvinyl chloride (PVC), ABS Resin
-
- Amount Of Content
- 1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 3, Nylon Clip X 5, Mounting Screw X 6)
Product Description
[Features]
· A handy mist cooler that is simply connected to a faucet.
· The temperature can be lowered by using vaporization heat.
· It uses minimal water so it is kind to the environment too.
Specifications of G701
-
- Product Type
- Related goods
-
- Hose Length(m)
- 5.8
-
- Trusco Code
- 361-1566
-
- Mass(g)
- 504 (set)
-
- Specifications
- Mist Nozzle 3 pcs, Water Supply Hose Length: 4 m
-
- Material
- Polyvinyl chloride (PVC), ABS Resin
-
- Amount Of Content
- 1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 3, Nylon Clip X 5, Mounting Screw X 6)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,248.34
|
FANS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 3, Nylon Clip X 5, Mounting Screw X 6) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Handy mist cooler that connects to a faucet.
●By utilizing the heat of vaporizing, the temperature can be lowered.Specification
●Hose Length(m):5.8
●Nozzle(piece):3
●SPQ(set):5
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?