(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Flooding Counter Measure, Tiger Dam, Attachment for Fire Hydrants

Water Flooding Counter Measure, Tiger Dam, Attachment for Fire Hydrants

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of XTDSA

  • Product Model
    Sandbags, Water Stop Supplies
  • Detail Type
    Attachment for fire hydrant
  • Length(m)
    0.5
  • Trusco Code
    479-5776
  • Mass(kg)
    2.5
  • Specifications
    Attachment for 65φ Wedge-Type (plug) x Dedicated Attachment 60φ(connector)
  • Material Quality
    Hose: polyester on the outside, rubber on the inside.
  • Precautions
    Check the diameter of the connection of a fire-fighting hose before ordering.
  • Amount Of Content
    1 pc.
Part Number
XTDSA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,486.67

฿ 38,408.94

WATER STOP SUPPLIES MATERIALS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sandbags, Water Stop Supplies
  • Detail Type
    Attachment for fire hydrant
  • Length(m)
    0.5
  • Trusco Code
    479-5776
  • Mass(kg)
    2.5
  • Specifications
    Attachment for 65φ Wedge-Type (plug) x Dedicated Attachment 60φ(connector)
  • Material Quality
    Hose: polyester on the outside, rubber on the inside.
  • Precautions
    Check the diameter of the connection of a fire-fighting hose before ordering.
  • Amount Of Content
    1 pc.

Specifications of XTDSA

  • Product Model
    Sandbags, Water Stop Supplies
  • Detail Type
    Attachment for fire hydrant
  • Length(m)
    0.5
  • Trusco Code
    479-5776
  • Mass(kg)
    2.5
  • Specifications
    Attachment for 65φ Wedge-Type (plug) x Dedicated Attachment 60φ(connector)
  • Material Quality
    Hose: polyester on the outside, rubber on the inside.
  • Precautions
    Check the diameter of the connection of a fire-fighting hose before ordering.
  • Amount Of Content
    1 pc.
Part Number
XTDSA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,486.67

฿ 38,408.94

WATER STOP SUPPLIES MATERIALS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can pour water directly to the main body of the tiger dam by connecting to the tip of the fire hose of existing fire hydrant equipment.

Usage

●Used for injection water using fire hose.

Specification

●Length(m):0.5
●SPQ(piece):1
●Machino type 65Φ (female) x exclusive attachment 60Φ (male)

Warning

●Before placing an order, please check the connection bore of the fire hose.