(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gasoline Carrying Can, Tank Capacity (L) 10/20 (2007000007419)

Gasoline Carrying Can, Tank Capacity (L) 10/20 (2007000007419)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2007000007419
2007000007426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tank Capacity
(L)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,058.80

GASOLINE CARRYING CANS 1 Piece(s) 10 Day(s) 20 470 481-7591 4000 1 Can

฿ 2,738.88

GASOLINE CARRYING CANS 1 Piece(s) 12 Day(s) 10 280 481-7605 2850 1 Can

Basic Specifications

  • Product type
    Generator
  • Width(mm)
    350
  • Depth(mm)
    177
  • Material
    Steel
  • Accessory
    Nozzle
  • Specifications
    UN standard compliant, Fire Service Act of Japan compliant.
  • Notes
    When refueling generators etc., be sure to vent gas inside the fuel canister before removing the tank cap. Failure to do so may lead to fire and is very dangerous.
  • Amount Of Content
    1 Can

Product Description

[Features]
· The bottom of the main body is concave, making it easy to hold when pouring.
· The nozzle is stowed inside the main body, preventing the nozzle from becoming lost or damaged.
· Jerrycan-type 20 L gasoline portable can that is easy to carry.
[Applications]
· For carrying gasoline.

Part Number
2007000007419
2007000007426
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tank Capacity
(L)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,058.80

GASOLINE CARRYING CANS 1 Piece(s) 10 Day(s) 20 470 481-7591 4000 1 Can

฿ 2,738.88

GASOLINE CARRYING CANS 1 Piece(s) 12 Day(s) 10 280 481-7605 2850 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1