(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Patching Brush (G270)

Extending Patching Brush (G270)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G270
G271
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Mass
(g)
Amount Of Content

฿ 1,279.29

DRY WIPERS 1 Piece(s) 10 Day(s) 160 540 1 pc.

฿ 1,409.70

DRY WIPERS 1 Piece(s) 12 Day(s) 200 644 1 pc.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Length(mm)
    780〜1240
  • Product Type 2
    Main Body
  • Material
    Main Parts: Polyethylene (PE), PET Resin, Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy single-action hose connection allowing for water to be passed through the brush during use.
[Applications]
· For cleaning.
· For veranda cleaning.

Part Number
G270
G271
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Mass
(g)
Amount Of Content

฿ 1,279.29

DRY WIPERS 1 Piece(s) 10 Day(s) 160 540 1 pc.

฿ 1,409.70

DRY WIPERS 1 Piece(s) 12 Day(s) 200 644 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1