(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawing Case

Drawing Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of AR-039

  • Product Model
    Drawings File
  • Longitudinal(mm)
    605
  • Side(mm)
    860
  • Thickness(mm)
    0.4
  • Size
    A1
  • Trusco Code
    489-7455
  • Material
    Vinyl Chloride
  • Specifications
    Comes with Fastener
  • Mass(g)
    300
Part Number
AR-039
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 686.33

CASE 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Drawings File
  • Longitudinal(mm)
    605
  • Side(mm)
    860
  • Thickness(mm)
    0.4
  • Size
    A1
  • Trusco Code
    489-7455
  • Material
    Vinyl Chloride
  • Specifications
    Comes with Fastener
  • Mass(g)
    300

Product Description

[Features]
· Comes with a fastener and blocks water drips or dust, protecting important drawings from rain.
[Applications]
· Drawing file.

Specifications of AR-039

  • Product Model
    Drawings File
  • Longitudinal(mm)
    605
  • Side(mm)
    860
  • Thickness(mm)
    0.4
  • Size
    A1
  • Trusco Code
    489-7455
  • Material
    Vinyl Chloride
  • Specifications
    Comes with Fastener
  • Mass(g)
    300
Part Number
AR-039
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 686.33

CASE 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1