1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Low Partition【1-2 Pieces Per Package】 (Part Number)

Steel Low Partition
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,671.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an assembly type simple low partition.
· It has a wide range of applications, such as business discussion corners, division of aisles and work spaces, temporary enclosure of facilities, etc.
· Magnets can be used.
· Casters can be retrofitted.

Features

●Assembly type simple low partition.

Materials

●Frame: Steel
●Panel: Surface Material: Steel, Filler: Paper Honeycomb Core
Part Number
COS-0918F3SALE
COS-0918KGSALE
COS-0918WBSALE
COS-CAST-2S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHeight
(mm)
Frontage
(mm)
Color Depth
(mm)
Other Details Model Trusco Code Accessories Specifications Features Cautionary Notes Mass Amount Of Content

฿ 21,981.67

฿ 16,451.08

LOW PARTITIONS 1 Piece(s) 40 Day(s) 1800900Pearl White450-Double-Sided Steel Type475-4069-Standalone TypeIt has a wide range of applications, such as negotiations corner, division of aisle and work space, temporary enclosure of facility.Casters are sold separately.300001 unit

฿ 29,896.67

฿ 24,353.83

LOW PARTITIONS 1 Piece(s) 19 Day(s) 1800900Pearl White450-Lower Back Upper Acrylic Clear Panel Type475-4077-Standalone TypeA clear acrylic panel is designed into the upper waist height for increased visibility and safety.Casters are sold separately.170001 unit

฿ 29,086.32

฿ 23,821.70

LOW PARTITIONS 1 Piece(s) 40 Day(s) 1800900Pearl White450-Single-Sided White Board Type475-4085Pen Tray Set (Pen: Black, Blue, Red - One of Each /Eraser/Tray)Standalone TypeCan be effectively used to enhance communication by utilizing the white board finish (on one side).Casters are sold separately.300001 unit

฿ 8,671.67

LOW PARTITIONS 1 Pack(s)

2 Pieces Per Package

1 Day(s) ----OptionDedicated Caster475-4093-Caster Plate (2 Pieces Per Set)--20001 Set (2 pcs)

Loading...

  1. 1

Basic Information

Product Type Partition Material Frame: Steel / Panel, Surface Material: Steel / Filler Material: Super Honeycomb Core