1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Umbrella Bag Wrapping Machine Kasapon Special Bags【2,000-4,000 Pieces Per Package】 (Part Number)

Automatic Umbrella Bag Wrapping Machine Kasapon Special Bags
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,096.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Additional umbrella bag for Kasapon
·The umbrella bag has an "umbrella fall prevention belt" to prevent the bag from being scattered on the floor.
·Since it is made of polyethylene that does not emit toxic gas, it can be disposed of as combustible waste.
[Applications]
·Commercial facilities, department stores, hospitals, hotels, super drugstores, etc. do not stop the flow of customers.

Features

●Just by putting an umbrella and pulling it, bags can be easily put on by anyone quickly.

Specification

●Type:For Long Umbrella Only
●Size(mm):110 x 750
●SPQ(box):1
●Finished Goods

Materials

●Stainless Steel(SUS430) 
●ABS Resin
●High Density Polyethylene(HDPE)
Part Number
KPH-2000
KPH-4000
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTrusco Code Mass
(kg)
Amount Of Content

฿ 4,096.67

UMBRELLA STANDS 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 470-49914.51 Box (2,000 Sheets)

฿ 8,196.67

UMBRELLA STANDS 1 Pack(s)

4,000 Pieces Per Package

1 Day(s) 470-50098.51 Box (4,000 Sheets)

Loading...

  1. 1
 

Basic Information

Material Others Width x Depth x Height (mm) 110×750 Details Model For Long Umbrellas
Material Details High Density Polyethylene