(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Purification System Elix Essential with UV Lamp

Water Purification System Elix Essential with UV Lamp

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 296,179.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ELIX-ESSENTIAL-UV-3 SALE
ELIX-ESSENTIAL-UV-5
ELIX-ESSENTIAL-UV-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard pure water amount
(L/h)
Trusco Code Mass
(kg)
Amount Of Content

฿ 296,179.00

฿ 265,791.03

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 3 468-9607 21 1 unit

฿ 368,700.00

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 5 468-9615 21 1 unit

฿ 595,611.00

฿ 581,733.26

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 10 468-9593 22 1 unit

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Power Supply(V)
    100~230
  • Details Type
    With UV Lamp
  • Width(mm)
    255
  • Depth(mm)
    315
  • Height(mm)
    455
  • Specifications
    Removal Method: Pretreatment Filter + Activated Carbon + RO + EDI Module + 254 nm UV
  • Power supply details(V)
    100~230(50/60Hz)1.5A
  • Amount Of Content
    1 unit

Product Description

[Features]
· High-quality pure water can be supplied for any use, up to 30 liters per day.
· Reverse osmosis (RO) membrane and long-life EDI from patented technology achieve long-lasting and stable water quality.
· EDI (electrodeionization) units do not require regeneration/replacement of ion-exchange resin.
· Helps reduce running costs as well as time and labor for maintenance.
· Suitable for applications where microorganisms are of concern thanks to the built-in sterilizing UV lamp.
[Applications]
· Distilled water.
· Deionized water.
· Water for chemical experiments.
· Purified water.
· Used as battery refill liquid.
· Dissolving water based paint.
· A humidifier.
· Water used for washing.
· Connection to a washing machine.
· Connects to environment testing device.
· BOD test dilution water.
· Culture medium regulation.

Part Number
ELIX-ESSENTIAL-UV-3 SALE
ELIX-ESSENTIAL-UV-5
ELIX-ESSENTIAL-UV-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard pure water amount
(L/h)
Trusco Code Mass
(kg)
Amount Of Content

฿ 296,179.00

฿ 265,791.03

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 3 468-9607 21 1 unit

฿ 368,700.00

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 5 468-9615 21 1 unit

฿ 595,611.00

฿ 581,733.26

PURE WATER DISTULENS 1 Piece(s) 40 Day(s) 10 468-9593 22 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1