(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Coat, Lab Clothing Women

White Coat, Lab Clothing Women

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,488.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2530PO-1-L
2530PO-1-M
2530PO-1-S
2531PO-1-L
2531PO-1-M
2531PO-1-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Chest Size
(cm)
Length
(cm)
Detail Types Trusco Cords Weights
(g)
Amount Of Content

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) L 105 100 Single 492-3308 327 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) M 100 95 Single 492-3316 300 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) S 95 90 Single 492-3324 281 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 14 Day(s) L 105 105 Double 492-3332 360 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) M 100 100 Double 492-3341 325 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 14 Day(s) S 95 95 Double 492-3359 315 1 Pair

Basic Specifications

  • Product Model
    White Coat
  • Color
    White Type
  • Materials
    Poplin (Polyester 65%, Cotton 35%)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Slim silhouette gives a smart impression.
· Pocket is cut diagonally, making it large and easy to use.
· Made of a cotton blend, it is a lightweight type with excellent breathability and comfort.

Part Number
2530PO-1-L
2530PO-1-M
2530PO-1-S
2531PO-1-L
2531PO-1-M
2531PO-1-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes Chest Size
(cm)
Length
(cm)
Detail Types Trusco Cords Weights
(g)
Amount Of Content

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) L 105 100 Single 492-3308 327 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) M 100 95 Single 492-3316 300 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) S 95 90 Single 492-3324 281 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 14 Day(s) L 105 105 Double 492-3332 360 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 10 Day(s) M 100 100 Double 492-3341 325 1 Pair

฿ 2,488.00

WORK CLOTHES 1 Piece(s) 14 Day(s) S 95 95 Double 492-3359 315 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1