(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (For Airline Rail) Double Stud Fitting, with Ring (R5DSR14)

Lashing Belt (For Airline Rail) Double Stud Fitting, with Ring (R5DSR14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R5DSR14
R5DSR15
R5DSR16
R5DSR17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,041.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 4 479-5202 1.87 1 unit

฿ 6,252.97

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 5 479-5211 1.97 1 unit

฿ 6,462.61

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 6 479-5229 2.06 1 unit

฿ 6,673.77

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 7 479-5237 2.16 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.77
  • Product Type
    Airline Rail
  • Compatible Belt Width(mm)
    50
  • Details Type
    Double Stud Fittings With Rings
  • Color
    Green
  • Belt Length Fastening Side(m)
    1
  • Belt Thickness(mm)
    2.0
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is easy to use since the belt is sewn onto the end ring.
· An airline rail belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R5DSR14
R5DSR15
R5DSR16
R5DSR17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,041.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 4 479-5202 1.87 1 unit

฿ 6,252.97

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 5 479-5211 1.97 1 unit

฿ 6,462.61

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 6 479-5229 2.06 1 unit

฿ 6,673.77

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 7 479-5237 2.16 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1