(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (For Airline Rail) Double Stud Fitting, without Ring (R5DS14)

Lashing Belt (For Airline Rail) Double Stud Fitting, without Ring (R5DS14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
R5DS14
R5DS15
R5DS16
R5DS17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,871.38

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 4 479-5121 1.78 1 unit

฿ 6,082.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 5 479-5130 1.88 1 unit

฿ 6,293.70

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 6 479-5148 1.98 1 unit

฿ 6,501.81

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 7 479-5156 2.06 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.77
  • Product Type
    Airline Rail
  • Compatible Belt Width(mm)
    50
  • Details Type
    Double Stud Fittings Without Rings
  • Color
    Green
  • Belt Length Fastening Side(m)
    1
  • Belt Thickness(mm)
    2.0
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    With Corner Protector, With Buckle Sheet
  • Amount Of Content
    1 unit

Product Description

A load binding machine equipped with buckle sheets and corner protectors on the fixed and adjustable sides as standard.
[Features]
·Safety fixtures for truck transport.
·The ratchet type makes it possible to secure cargo with simple operation.
·Buckle: ratchet buckle.
·Terminal fitting: Double stud fitting.
·Belt width: 50 mm.
[Applications]
·Used on airline rails.
·For heavy loads. Ideal for preventing cargo from collapsing during truck transportation.

Part Number
R5DS14
R5DS15
R5DS16
R5DS17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Length Winding Side
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,871.38

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 4 479-5121 1.78 1 unit

฿ 6,082.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 5 479-5130 1.88 1 unit

฿ 6,293.70

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 6 479-5148 1.98 1 unit

฿ 6,501.81

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 7 479-5156 2.06 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Belt for air line rail which can perform reliable load tightening work by simple operation by ratchet type.

Usage

●Preventing load collapse during truck transport.

Specification

●Max Working Load(t):0.77
●Belt Length(m) Fixing Side:1
●Belt Dimension(mm) W x Thickness:50 x 2.0
●Color:Green
●SPQ(piece):10
●Double Stud Fitting/without ring
●With corner protector
●With Buckle Seat

Materials

●Belts: Polyester
●Ratchet Buckle: Steel