(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheelchair Fixing Belt (for Airline Rail) Front-Side Fix

Wheelchair Fixing Belt (for Airline Rail) Front-Side Fix

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ACW-2-F

  • Maximum Working Load(t)
    0.18
  • Product Type
    Airline Rail
  • Compatible Belt Width(mm)
    25
  • Details Type
    For front fixation
  • Belt Thickness(mm)
    Adjustment side 0.28
  • Corresponding Metal Fittings
    Airline Rail
  • Width(mm)
    Fixed Side 0.04
  • Trusco Code
    479-4371
  • Mass(kg)
    0.3
  • Material
    Cam Buckle: Steel
  • Amount Of Content
    1 pc.
Part Number
ACW-2-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,971.43

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.18
  • Product Type
    Airline Rail
  • Compatible Belt Width(mm)
    25
  • Details Type
    For front fixation
  • Belt Thickness(mm)
    Adjustment side 0.28
  • Corresponding Metal Fittings
    Airline Rail
  • Width(mm)
    Fixed Side 0.04
  • Trusco Code
    479-4371
  • Mass(kg)
    0.3
  • Material
    Cam Buckle: Steel
  • Amount Of Content
    1 pc.

Product Description

A wheelchair fixing belt that combines safety with functionality.
[Features]
・ It is securely fixed in combination with the airline rail
・ The front belt is a cam buckle type
・ Belt width: 25 mm
[Applications]
・ Wheelchair fixing belt for front fixing

Specifications of ACW-2-F

  • Maximum Working Load(t)
    0.18
  • Product Type
    Airline Rail
  • Compatible Belt Width(mm)
    25
  • Details Type
    For front fixation
  • Belt Thickness(mm)
    Adjustment side 0.28
  • Corresponding Metal Fittings
    Airline Rail
  • Width(mm)
    Fixed Side 0.04
  • Trusco Code
    479-4371
  • Mass(kg)
    0.3
  • Material
    Cam Buckle: Steel
  • Amount Of Content
    1 pc.
Part Number
ACW-2-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,971.43

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wheelchair fixing belts.
●By the combination with the air line rail, it is set securely.

Specification

●Max Working Load(t):0.18
●Compatible Belt Width(mm):25
●Belt Dimension(mm) Fixing Side:40
●Belt Dimension(mm) Adjustment Side:280
●Compatible Metal Fitting:Air Line Rail
●SPQ(set):10

Materials

●Belts: Polyester
●Open Hook: Steel(polyethylene coating)
●Cam Type Buckle: Steel