- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Air Cargo Kit (For Airline Rails)
Specifications of AC-18
-
- Maximum Working Load(t)
- 0.5
-
- Product Type
- Airline Rail
-
- Corresponding Metal Fittings
- SS
-
- Trusco Code
- 479-4362
-
- Mass(kg)
- 0.1
-
- Material
- Anchor Plate: Duralumin, Single Stud Fitting: Steel / Aluminum Alloy
-
- Specifications
- Anchor Plate + Aluminum Plate + Bolt + Nut + Single Stud Fitting Included
-
- Amount Of Content
- 1 Set (Anchor Plate + Aluminum Plate + Bolts + Nuts + Single Stud Fitting)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,076.00
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (Anchor Plate + Aluminum Plate + Bolts + Nuts + Single Stud Fitting) |
Basic Specifications
-
- Maximum Working Load(t)
- 0.5
-
- Product Type
- Airline Rail
-
- Corresponding Metal Fittings
- SS
-
- Trusco Code
- 479-4362
-
- Mass(kg)
- 0.1
-
- Material
- Anchor Plate: Duralumin, Single Stud Fitting: Steel / Aluminum Alloy
-
- Specifications
- Anchor Plate + Aluminum Plate + Bolt + Nut + Single Stud Fitting Included
-
- Amount Of Content
- 1 Set (Anchor Plate + Aluminum Plate + Bolts + Nuts + Single Stud Fitting)
Product Description
Air cargo kit for use with fixed point installations for single-stat fittings only.
[Features]
·Fixing points for single stud fittings can be installed at various locations.
Specifications of AC-18
-
- Maximum Working Load(t)
- 0.5
-
- Product Type
- Airline Rail
-
- Corresponding Metal Fittings
- SS
-
- Trusco Code
- 479-4362
-
- Mass(kg)
- 0.1
-
- Material
- Anchor Plate: Duralumin, Single Stud Fitting: Steel / Aluminum Alloy
-
- Specifications
- Anchor Plate + Aluminum Plate + Bolt + Nut + Single Stud Fitting Included
-
- Amount Of Content
- 1 Set (Anchor Plate + Aluminum Plate + Bolts + Nuts + Single Stud Fitting)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,076.00
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set (Anchor Plate + Aluminum Plate + Bolts + Nuts + Single Stud Fitting) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be set fixed points for single stud fitting in various places.Usage
●Fixed point setting for single stud fitting only.Specification
●Max Working Load(t):0.5
●Compatible Metal Fitting:SS
●SPQ(set):10
●Anchor Plate + Aluminum Plate + Bolt + Nut + Single Stud FittingMaterials
●Anchor Plate: Duralumin
●Single Stud Fitting: Steel/Aluminum Alloy
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?