(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two stud fitting (for aircraft)

Two stud fitting (for aircraft)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AA-1173-10

  • Maximum Working Load(t)
    5
  • Product Type
    Airline Rail
  • Width(mm)
    19
  • Height(mm)
    36.5
  • Length(mm)
    45
  • Trusco Code
    490-2441
  • Mass(kg)
    0.95
  • Material
    Steel
  • Specifications
    2-Stud Fitting
  • Amount Of Content
    1 pc.
Part Number
AA-1173-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,194.94

LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    5
  • Product Type
    Airline Rail
  • Width(mm)
    19
  • Height(mm)
    36.5
  • Length(mm)
    45
  • Trusco Code
    490-2441
  • Mass(kg)
    0.95
  • Material
    Steel
  • Specifications
    2-Stud Fitting
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used for fixing in various places, such as airplane and helicopter seats and truck transportation.
[Applications]
· Fitting for airplane seats.

Specifications of AA-1173-10

  • Maximum Working Load(t)
    5
  • Product Type
    Airline Rail
  • Width(mm)
    19
  • Height(mm)
    36.5
  • Length(mm)
    45
  • Trusco Code
    490-2441
  • Mass(kg)
    0.95
  • Material
    Steel
  • Specifications
    2-Stud Fitting
  • Amount Of Content
    1 pc.
Part Number
AA-1173-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,194.94

LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1