(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airline Rail for Medium Weight

Airline Rail for Medium Weight

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-M-F

  • Product Type
    Airline Rail
  • Details Type
    For medium capacity
  • Color
    SS、DS、DS-R、DS-PR、QS、QS90
  • Width(mm)
    65
  • Height(mm)
    11
  • Length(mm)
    3000
  • Trusco Code
    490-2491
  • Mass(kg)
    2.5
  • Material
    Duralmin
  • Amount Of Content
    1 pc.
Part Number
AR-M-F SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,800.16

฿ 11,474.56

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Airline Rail
  • Details Type
    For medium capacity
  • Color
    SS、DS、DS-R、DS-PR、QS、QS90
  • Width(mm)
    65
  • Height(mm)
    11
  • Length(mm)
    3000
  • Trusco Code
    490-2491
  • Mass(kg)
    2.5
  • Material
    Duralmin
  • Amount Of Content
    1 pc.

Product Description

Airline rail suitable for transporting a wide variety of cargo.
[Features]
·It flexibly responds to situations and enables reliable loading.
·The duralumin rail is light and durable.
·Lashing points can be taken at a pitch of 25.4 mm.
·Easy to clean, ideal for wing trucks, food trucks, freezer trucks, etc.
·The aluminum alloy rails are light and strong.
·By combining with various terminals, the fixed position can be easily moved, so it can flexibly handle luggage of different sizes.
[Applications]
·For preventing collapse of cargo during transportation.

Specifications of AR-M-F

  • Product Type
    Airline Rail
  • Details Type
    For medium capacity
  • Color
    SS、DS、DS-R、DS-PR、QS、QS90
  • Width(mm)
    65
  • Height(mm)
    11
  • Length(mm)
    3000
  • Trusco Code
    490-2491
  • Mass(kg)
    2.5
  • Material
    Duralmin
  • Amount Of Content
    1 pc.
Part Number
AR-M-F SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,800.16

฿ 11,474.56

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1