- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Airline Rail for Heavy Weight
Specifications of AR-HA
-
- Product Type
- Airline Rail
-
- Details Type
- For Heavy Loads
-
- Color
- SS、DS、DS-R、DS-PR、QS、QS90
-
- Width(mm)
- 34.5
-
- Height(mm)
- 13.5
-
- Length(mm)
- 3200
-
- Trusco Code
- 479-4419
-
- Mass(kg)
- 2.8
-
- Material
- Duralmin
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,845.65
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Airline Rail
-
- Details Type
- For Heavy Loads
-
- Color
- SS、DS、DS-R、DS-PR、QS、QS90
-
- Width(mm)
- 34.5
-
- Height(mm)
- 13.5
-
- Length(mm)
- 3200
-
- Trusco Code
- 479-4419
-
- Mass(kg)
- 2.8
-
- Material
- Duralmin
-
- Amount Of Content
- 1 pc.
Product Description
A fixed rail made of lightweight and sturdy aluminum alloy.
[Features]
・ A combination of airline rails and dedicated terminal fittings realizes loading in various situations
・ Aluminum alloy rail developed for aircraft, so light and hard
[Applications]
・ It attaches airline rails to the floor or wall to secure luggage, etc.
・ The lashing point can be set to 25.4 mm pitch so that any luggage can be fixed firmly
・ Easy to clean so ideal for use on vehicles such as wing cars, food trucks, refrigerated vehicles, welfare vehicles, etc.
Specifications of AR-HA
-
- Product Type
- Airline Rail
-
- Details Type
- For Heavy Loads
-
- Color
- SS、DS、DS-R、DS-PR、QS、QS90
-
- Width(mm)
- 34.5
-
- Height(mm)
- 13.5
-
- Length(mm)
- 3200
-
- Trusco Code
- 479-4419
-
- Mass(kg)
- 2.8
-
- Material
- Duralmin
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,845.65
|
LOAD HUGGERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With a combination of rich dedicated terminals with variations, can flexibly handle to various situations and ensure reliable loading.
●Light and durable since it is a duralumin rail developed for aircraft.
●Lashing point can be set to 25.4mm pitch.
●EasSpecification
●W x L x H(mm):34.5 x 3200 x 13.5
●Compatible Metal Fitting:SS, DS, DS-R, DS-PR, QS, QS90
●SPQ(piece):10Materials
●Duralumin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?