(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TR-CRS |
TR-CRS-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Hole | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 4,783.54 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | NA | 479-5661 | 7.8 | 1 pc. | ||
฿ 5,090.32 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | Available | 479-5679 | 7.7 | 1 pc. |
[Features]
· Can be used both vertically and horizontally, depending on the cargo.
· High tensile strength steel is used as material for excellent strength and durability.
[Applications]
· For preventing load collapse during transport.
Part Number |
---|
TR-CRS |
TR-CRS-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Hole | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 4,783.54 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | NA | 479-5661 | 7.8 | 1 pc. | ||
฿ 5,090.32 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | Available | 479-5679 | 7.7 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?