(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truck Rails (Steel)

Truck Rails (Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,852.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TR-S
TR-SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Hole Trusco Code Mass
(kg)
Amount Of Content

฿ 3,852.07

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) NA 479-5695 8.4 1 pc.

฿ 4,126.99

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) Available 479-5725 8.3 1 pc.

Basic Specifications

  • Product Type
    Truck Rails
  • Length(mm)
    3200
  • Material
    Steel
  • Specifications
    Supports cargo tightening belt with T-one piece type tip bracket
  • Amount Of Content
    1 pc.

Product Description

Steel track rails ideal for preventing cargo from collapsing during truck transportation.
[Features]
·Because it uses high-strength steel, it has excellent strength and durability.
[Applications]
·Prevents cargo from collapsing during transportation.

Part Number
TR-S
TR-SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Hole Trusco Code Mass
(kg)
Amount Of Content

฿ 3,852.07

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) NA 479-5695 8.4 1 pc.

฿ 4,126.99

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) Available 479-5725 8.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1