- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Truck Rails (Aluminum) with Drain Hole
Specifications of TR-HA
-
- Product Type
- Truck Rails
-
- Details Type
- With drainage hole
-
- Length(mm)
- 3000
-
- Screw Hole
- Available
-
- Trusco Code
- 479-5687
-
- Mass(kg)
- 3.4
-
- Material
- Aluminum (Anodized Finish)
-
- Specifications
- Supports cargo tightening belt with T-one piece type tip bracket
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,370.50
|
BELT TYPE LOAD HUGGERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Truck Rails
-
- Details Type
- With drainage hole
-
- Length(mm)
- 3000
-
- Screw Hole
- Available
-
- Trusco Code
- 479-5687
-
- Mass(kg)
- 3.4
-
- Material
- Aluminum (Anodized Finish)
-
- Specifications
- Supports cargo tightening belt with T-one piece type tip bracket
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Drainage holes have been drilled at the flange corners to maintain hygiene and prevent moisture accumulation, which makes it easy to clean.
[Applications]
· For preventing load collapse during transport.
Specifications of TR-HA
-
- Product Type
- Truck Rails
-
- Details Type
- With drainage hole
-
- Length(mm)
- 3000
-
- Screw Hole
- Available
-
- Trusco Code
- 479-5687
-
- Mass(kg)
- 3.4
-
- Material
- Aluminum (Anodized Finish)
-
- Specifications
- Supports cargo tightening belt with T-one piece type tip bracket
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 9,370.50
|
BELT TYPE LOAD HUGGERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?