(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truck Rails (Aluminum) Cross with Drain Hole

Truck Rails (Aluminum) Cross with Drain Hole

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TR-CRAL-HAH

  • Product Type
    Truck Rails
  • Details Type
    Cloth, with Drain Hole
  • Length(mm)
    3200
  • Screw Hole
    Available
  • Trusco Code
    479-5652
  • Mass(kg)
    2.9
  • Material
    Aluminum (Anodized Finish)
  • Specifications
    Supports cargo tightening belt with T-one piece type tip bracket
  • Amount Of Content
    1 pc.
Part Number
TR-CRAL-HAH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,686.66

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Truck Rails
  • Details Type
    Cloth, with Drain Hole
  • Length(mm)
    3200
  • Screw Hole
    Available
  • Trusco Code
    479-5652
  • Mass(kg)
    2.9
  • Material
    Aluminum (Anodized Finish)
  • Specifications
    Supports cargo tightening belt with T-one piece type tip bracket
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Drainage holes have been drilled at the flange corners to maintain hygiene and prevent moisture accumulation, which makes it easy to clean, and it can be used either horizontally or vertically depending on the cargo.
[Applications]
· For preventing load collapse during transport.

Specifications of TR-CRAL-HAH

  • Product Type
    Truck Rails
  • Details Type
    Cloth, with Drain Hole
  • Length(mm)
    3200
  • Screw Hole
    Available
  • Trusco Code
    479-5652
  • Mass(kg)
    2.9
  • Material
    Aluminum (Anodized Finish)
  • Specifications
    Supports cargo tightening belt with T-one piece type tip bracket
  • Amount Of Content
    1 pc.
Part Number
TR-CRAL-HAH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,686.66

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1