(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beam socket (tip fittings for track rails)

Beam socket (tip fittings for track rails)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TR-BS

  • Maximum Working Load(t)
    0.15
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Corresponding Metal Fittings
    Truck Rails
  • Width(mm)
    43
  • Length(mm)
    106
  • Trusco Code
    479-5628
  • Mass(kg)
    0.39
  • Material
    Main body: Steel
  • Amount Of Content
    1 pc.
Part Number
TR-BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 702.32

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.15
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Corresponding Metal Fittings
    Truck Rails
  • Width(mm)
    43
  • Length(mm)
    106
  • Trusco Code
    479-5628
  • Mass(kg)
    0.39
  • Material
    Main body: Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be mounted onto truck rails in a single action.
[Applications]
· Used when securing cargo such as lumber, etc. using truck rails.

Specifications of TR-BS

  • Maximum Working Load(t)
    0.15
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Corresponding Metal Fittings
    Truck Rails
  • Width(mm)
    43
  • Length(mm)
    106
  • Trusco Code
    479-5628
  • Mass(kg)
    0.39
  • Material
    Main body: Steel
  • Amount Of Content
    1 pc.
Part Number
TR-BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 702.32

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1