(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R5TPN14 |
R5TPN15 |
R5TPN16 |
R5TPN17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Length Winding Side (m) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 5,306.39 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 4 | 479-5431 | 2.19 | 1 unit | ||
฿ 5,516.03 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 20 Day(s) | 5 | 479-5440 | 2.28 | 1 unit | ||
฿ 5,727.18 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 6 | 479-5458 | 2.38 | 1 unit | ||
฿ 5,936.82 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 7 | 479-5466 | 2.47 | 1 unit |
[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
· T-one-piece specification reduces the burden on the track rail.
· Either T-one-pieces or narrow hooks can be used.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
R5TPN14 |
R5TPN15 |
R5TPN16 |
R5TPN17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Length Winding Side (m) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 5,306.39 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 4 | 479-5431 | 2.19 | 1 unit | ||
฿ 5,516.03 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 20 Day(s) | 5 | 479-5440 | 2.28 | 1 unit | ||
฿ 5,727.18 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 6 | 479-5458 | 2.38 | 1 unit | ||
฿ 5,936.82 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 7 | 479-5466 | 2.47 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?