(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Decking Beam

Decking Beam

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,871.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DB-L
DB-M
DB-S
DB-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Range
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 14,290.07

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2220~2490 479-4621 8.7 1 pc.

฿ 13,822.26

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2000~2270 479-4630 8.2 1 pc.

฿ 13,354.45

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1780~2050 479-4648 7.7 1 pc.

฿ 12,871.48

LOAD HUGGERS 1 Piece(s) 40 Day(s) 1550~1820 479-4656 7.1 1 pc.

Basic Specifications

  • Product Type
    Decking Beam
  • Corresponding Metal Fittings
    Truck Rails
  • Maximum Working Load Details
    Supported: 0.90, Loaded: 0.45
  • Material
    Body: aluminum (anodized finish), Channel (Drawer: steel), Handle: polyester
  • Specifications
    With handle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be mounted onto truck rails in a single action.
· Fitted with locking function to allow for pull-out only during use, to ensure good workability and safety.
[Applications]
· For securing cargo mounted sideways inside trucks.

Part Number
DB-L
DB-M
DB-S
DB-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Range
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 14,290.07

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2220~2490 479-4621 8.7 1 pc.

฿ 13,822.26

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2000~2270 479-4630 8.2 1 pc.

฿ 13,354.45

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1780~2050 479-4648 7.7 1 pc.

฿ 12,871.48

LOAD HUGGERS 1 Piece(s) 40 Day(s) 1550~1820 479-4656 7.1 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1