(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Decking Beam Deck Mini

Decking Beam Deck Mini

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,405.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DM-L
DM-M
DM-S
DM-SS
DM-SSS
DM-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Range
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 10,094.96

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2200~2370 479-4664 4.3 1 pc.

฿ 9,672.65

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2050~2220 479-4672 4.1 1 pc.

฿ 9,250.34

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1900~2070 479-4681 3.9 1 pc.

฿ 8,828.02

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1750~1920 479-4699 3.7 1 pc.

฿ 8,405.71

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1600~1770 479-4702 3.5 1 pc.

฿ 10,502.11

LOAD HUGGERS 1 Piece(s) 40 Day(s) 2310~2480 479-4711 4.4 1 pc.

Basic Specifications

  • Product Type
    Decking Beam
  • Details Type
    Deck Mini
  • Corresponding Metal Fittings
    Truck Rails
  • Maximum Working Load Details
    Supported: 0.70, Loaded: 0.35
  • Material
    Body: aluminum (anodized finish), Channel (Drawer: steel), Handle: polyester
  • Specifications
    With handle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be mounted onto truck rails in a single action.
· Fitted with locking function to allow for pull-out only during use, to ensure good workability and safety.
· Slimmer than decking beams and thus only about half the weight.
[Applications]
· For securing cargo mounted sideways inside trucks.

Part Number
DM-L
DM-M
DM-S
DM-SS
DM-SSS
DM-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Range
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 10,094.96

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2200~2370 479-4664 4.3 1 pc.

฿ 9,672.65

LOAD HUGGERS 1 Piece(s) 12 Day(s) 2050~2220 479-4672 4.1 1 pc.

฿ 9,250.34

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1900~2070 479-4681 3.9 1 pc.

฿ 8,828.02

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1750~1920 479-4699 3.7 1 pc.

฿ 8,405.71

LOAD HUGGERS 1 Piece(s) 12 Day(s) 1600~1770 479-4702 3.5 1 pc.

฿ 10,502.11

LOAD HUGGERS 1 Piece(s) 40 Day(s) 2310~2480 479-4711 4.4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1