(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type Snap Hook Belt Length Winding Side (m) 5 (R5SH14)

Lashing Belt Ratchet Buckle Type Snap Hook Belt Length Winding Side (m) 5 (R5SH14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R5SH14
R5SH15
R5SH16
R5SH17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 5,123.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - Option - 4 - 50×2.0 4562468182507 763-5516 1.58 - With Corner Protector, With Buckle Sheet, Snap Hook Type 1 pc.

฿ 5,200.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 50 - Snap hook 5 2.0 - - 479-5351 2.01 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 5,476.37

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - Option - 6 - 50×2.0 4562468182514 763-5524 1.76 - With Corner Protector, With Buckle Sheet, Snap Hook Type 1 pc.

฿ 5,687.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 7 - 50×2.0 4562468182521 763-5532 1.86 - With Corner Protector, With Buckle Sheet, Snap Hook Type 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R5SH14
R5SH15
R5SH16
R5SH17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 5,123.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - Option - 4 - 50×2.0 4562468182507 763-5516 1.58 - With Corner Protector, With Buckle Sheet, Snap Hook Type 1 pc.

฿ 5,200.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 50 - Snap hook 5 2.0 - - 479-5351 2.01 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 5,476.37

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - Option - 6 - 50×2.0 4562468182514 763-5524 1.76 - With Corner Protector, With Buckle Sheet, Snap Hook Type 1 pc.

฿ 5,687.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 7 - 50×2.0 4562468182521 763-5532 1.86 - With Corner Protector, With Buckle Sheet, Snap Hook Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1