(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type Narrow Hook Belt Length Winding Side 3.0–9.5 m (R2N13)

Lashing Belt Ratchet Buckle Type Narrow Hook Belt Length Winding Side 3.0–9.5 m (R2N13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R2N0.5X4
R2N0.35X4.5
R2N1X4.5
R2N13
R3N0.5X4
R3N1X4.5
R3N14
R5N1X9.5
R5N14
R5N15
R5N16
R5N17
R5NH-50H-15
R50LW-NH50H-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Color Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,418.40

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.47 25 Blue 4 0.5 2.0 479-4885 0.85 1 unit

฿ 2,521.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.47 25 Blue 4.5 0.35 2.0 479-4877 0.81 1 unit

฿ 2,494.87

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.47 25 Blue 4.5 1 2.0 479-4907 0.71 1 unit

฿ 2,342.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.47 25 Blue 3 1 2.0 479-4893 0.66 1 unit

฿ 3,526.12

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 35 Green 4 0.5 1.8 479-5008 1.1 1 unit

฿ 3,678.78

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.67 35 Green 4.5 1 1.8 479-5032 1.20 1 unit

฿ 3,603.67

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.67 35 Green 4 1 1.8 479-5024 1.17 1 unit

฿ 6,030.15

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.77 50 Green 9.5 1 2.0 479-5318 2.31 1 unit

฿ 4,881.04

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.77 50 Green 4 1 2.0 479-5270 1.97 1 unit

฿ 5,090.68

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.77 50 Green 5 1 2.0 479-5288 2.06 1 unit

฿ 5,300.31

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.77 50 Green 6 1 2.0 479-5296 2.15 1 unit

฿ 5,505.41

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.77 50 Green 7 1 2.0 479-5300 2.21 1 unit

฿ 5,357.95

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 50 Green 5 1 2.0 479-5326 2.53 1 unit

฿ 6,731.17

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1.5 50 Green 5 1 2.0 479-5105 2.28 1 unit

Basic Specifications

  • Product Type
    Part for Belt Load Binder
  • Details Type
    Narrow hook
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    Ratchet Buckle Type
  • Amount Of Content
    1 unit

Product Description

A fixing device that can be used safely and simply during transportation by truck.
[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
· The narrow hook specification enables use as a floor hook, etc.
· Buckle seats and corner protectors are mounted on the fixed side and the adjustment side as standard.
[Applications]
· Prevents loads from collapsing during transportation by truck (support for floor hooks, etc.).

Part Number
R2N0.5X4
R2N0.35X4.5
R2N1X4.5
R2N13
R3N0.5X4
R3N1X4.5
R3N14
R5N1X9.5
R5N14
R5N15
R5N16
R5N17
R5NH-50H-15
R50LW-NH50H-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Color Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 2,418.40

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.47 25 Blue 4 0.5 2.0 479-4885 0.85 1 unit

฿ 2,521.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.47 25 Blue 4.5 0.35 2.0 479-4877 0.81 1 unit

฿ 2,494.87

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.47 25 Blue 4.5 1 2.0 479-4907 0.71 1 unit

฿ 2,342.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.47 25 Blue 3 1 2.0 479-4893 0.66 1 unit

฿ 3,526.12

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.67 35 Green 4 0.5 1.8 479-5008 1.1 1 unit

฿ 3,678.78

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.67 35 Green 4.5 1 1.8 479-5032 1.20 1 unit

฿ 3,603.67

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.67 35 Green 4 1 1.8 479-5024 1.17 1 unit

฿ 6,030.15

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.77 50 Green 9.5 1 2.0 479-5318 2.31 1 unit

฿ 4,881.04

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.77 50 Green 4 1 2.0 479-5270 1.97 1 unit

฿ 5,090.68

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.77 50 Green 5 1 2.0 479-5288 2.06 1 unit

฿ 5,300.31

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.77 50 Green 6 1 2.0 479-5296 2.15 1 unit

฿ 5,505.41

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.77 50 Green 7 1 2.0 479-5300 2.21 1 unit

฿ 5,357.95

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 50 Green 5 1 2.0 479-5326 2.53 1 unit

฿ 6,731.17

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1.5 50 Green 5 1 2.0 479-5105 2.28 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1