(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type Round Belt Length Winding Side (m) 4–8 (R2R4)

Lashing Belt Ratchet Buckle Type Round Belt Length Winding Side (m) 4–8 (R2R4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
R2R4
R2R4.5
R2R4.85
R3R4
R3R5
R5R6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Color Belt Length Winding Side
(m)
Belt Thickness
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,680.31

BELT TYPE LOAD HUGGERS 1 Piece(s) 6 Day(s) 0.37 25 Blue 4 2.0 479-4931 0.56 1 unit

฿ 1,731.89

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.37 25 Blue 4.5 2.0 479-4940 0.59 1 unit

฿ 1,769.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.37 25 Blue 4.85 2.0 479-4958 0.6 1 unit

฿ 2,475.56

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.67 35 Green 4 1.8 479-5041 0.71 1 unit

฿ 2,623.07

BELT TYPE LOAD HUGGERS 1 Piece(s) 6 Day(s) 0.67 35 Green 5 1.8 479-5059 0.75 1 unit

฿ 3,846.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 50 Green 6 2.0 479-5342 1.61 1 unit

Basic Specifications

  • Product Type
    Part for Belt Load Binder
  • Details Type
    Round
  • Material
    Belt: Polyester, Ratchet Buckle: Steel
  • Specifications
    Ratchet Buckle Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· A belt that can securely fasten cargo on its own using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R2R4
R2R4.5
R2R4.85
R3R4
R3R5
R5R6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Color Belt Length Winding Side
(m)
Belt Thickness
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,680.31

BELT TYPE LOAD HUGGERS 1 Piece(s) 6 Day(s) 0.37 25 Blue 4 2.0 479-4931 0.56 1 unit

฿ 1,731.89

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.37 25 Blue 4.5 2.0 479-4940 0.59 1 unit

฿ 1,769.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.37 25 Blue 4.85 2.0 479-4958 0.6 1 unit

฿ 2,475.56

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.67 35 Green 4 1.8 479-5041 0.71 1 unit

฿ 2,623.07

BELT TYPE LOAD HUGGERS 1 Piece(s) 6 Day(s) 0.67 35 Green 5 1.8 479-5059 0.75 1 unit

฿ 3,846.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 50 Green 6 2.0 479-5342 1.61 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1