(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Strap, Ratchet Buckle Type (T One Piece) (R3TP12)

Lashing Strap, Ratchet Buckle Type (T One Piece) (R3TP12)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R3TP0.5X4.5
R3TP1X4.5
R3TP12
R3TP13
R3TP14
R3TP15
R5TP12
R5TP13
R5TP14
R5TP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 3,656.29

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 35 - T One Piece 4.5 0.5 1.8 - - 479-5067 1 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 3,731.39

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 35 - T One Piece 4.5 1 1.8 - - 479-5083 1.03 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 3,342.47

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 2 1 - 35×1.8 4562468182293 763-5303 0.74 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 3,508.17

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 35 - T One Piece 3 1 1.8 - - 479-5075 0.93 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 3,638.09

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 4 1 - 35×1.8 4562468182309 763-5311 0.88 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 3,785.60

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) - Option - 5 1 - 35×1.8 4562468182316 763-5320 0.95 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 4,440.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 50 - T One Piece 2 1 2.0 - - 479-5385 1.65 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 4,645.62

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 50 - T One Piece 3 1 2.0 - - 479-5393 1.71 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 4,859.81

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 50 - T One Piece 4 1 2.0 - - 479-5407 1.83 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 5,069.44

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 50 - T One Piece 5 1 2.0 - - 479-5415 1.92 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

Basic Specifications

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
· T-one-piece specification reduces the burden on the track rail.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R3TP0.5X4.5
R3TP1X4.5
R3TP12
R3TP13
R3TP14
R3TP15
R5TP12
R5TP13
R5TP14
R5TP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 3,656.29

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 35 - T One Piece 4.5 0.5 1.8 - - 479-5067 1 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 3,731.39

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 35 - T One Piece 4.5 1 1.8 - - 479-5083 1.03 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 3,342.47

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 2 1 - 35×1.8 4562468182293 763-5303 0.74 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 3,508.17

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 35 - T One Piece 3 1 1.8 - - 479-5075 0.93 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 3,638.09

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) - Option - 4 1 - 35×1.8 4562468182309 763-5311 0.88 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 3,785.60

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) - Option - 5 1 - 35×1.8 4562468182316 763-5320 0.95 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 4,440.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 50 - T One Piece 2 1 2.0 - - 479-5385 1.65 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 4,645.62

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 50 - T One Piece 3 1 2.0 - - 479-5393 1.71 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 4,859.81

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 50 - T One Piece 4 1 2.0 - - 479-5407 1.83 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

฿ 5,069.44

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 50 - T One Piece 5 1 2.0 - - 479-5415 1.92 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1