(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type Flat Hook Belt Length Winding Side (m) 5 (R5FH14)

Lashing Belt Ratchet Buckle Type Flat Hook Belt Length Winding Side (m) 5 (R5FH14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R5FH14
R5FH15
R5FH16
R5FH17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 4,939.49

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - Option - 4 - 50×2.0 4562468182378 763-5389 1.58 - With Corner Protector, With Buckle Sheet, Flat Hook Type 1 pc.

฿ 5,202.21

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 50 - Flat Hook 5 2.0 - - 479-5245 2.02 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 5,358.77

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 6 - 50×2.0 4562468182385 763-5397 1.76 - With Corner Protector, With Buckle Sheet, Flat Hook Type 1 pc.

฿ 5,569.92

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 7 - 50×2.0 4562468182392 763-5401 1.86 - With Corner Protector, With Buckle Sheet, Flat Hook Type 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
R5FH14
R5FH15
R5FH16
R5FH17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 4,939.49

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) - Option - 4 - 50×2.0 4562468182378 763-5389 1.58 - With Corner Protector, With Buckle Sheet, Flat Hook Type 1 pc.

฿ 5,202.21

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 50 - Flat Hook 5 2.0 - - 479-5245 2.02 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 5,358.77

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 6 - 50×2.0 4562468182385 763-5397 1.76 - With Corner Protector, With Buckle Sheet, Flat Hook Type 1 pc.

฿ 5,569.92

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) - Option - 7 - 50×2.0 4562468182392 763-5401 1.86 - With Corner Protector, With Buckle Sheet, Flat Hook Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1