(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Ratchet Buckle Type Delta Ring Belt Length Winding Side (m) 4/5

Lashing Belt Ratchet Buckle Type Delta Ring Belt Length Winding Side (m) 4/5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,383.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
R2DR0.5X4
R2DR14
R2DR15
R2DR16
R2DR17
R5DR14
R5DR15
R5DR16
R5DR17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Color Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 2,383.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.27 25 - Delta Ring Blue 4 0.5 2.0 - - 479-4851 0.62 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 2,419.01

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.27 - Option - Blue 4 1 - 25×2.0 4562468182002 763-5010 0.52 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 2,523.37

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.27 - Option - Blue 5 1 - 25×2.0 4562468182019 763-5028 0.56 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 2,627.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.27 - Option - Blue 6 1 - 25×2.0 4562468182026 763-5036 0.6 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 2,729.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.27 - Option - Blue 7 1 - 25×2.0 4562468182033 763-5044 0.63 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 4,809.76

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.77 - Option - Green 4 1 - 50×2.0 4562468182347 763-5354 1.5 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 5,031.54

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.77 50 - Delta Ring Green 5 1 2.0 - - 479-5113 1.67 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 5,229.05

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.77 - Option - Green 6 1 - 50×2.0 4562468182354 763-5362 1.68 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 5,440.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.77 - Option - Green 7 1 - 50×2.0 4562468182361 763-5371 1.78 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can securely fasten cargo using a simply operated ratchet system.
[Applications]
· For preventing collapse of cargo.

Part Number
R2DR0.5X4
R2DR14
R2DR15
R2DR16
R2DR17
R5DR14
R5DR15
R5DR16
R5DR17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Color Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 2,383.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.27 25 - Delta Ring Blue 4 0.5 2.0 - - 479-4851 0.62 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 2,419.01

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.27 - Option - Blue 4 1 - 25×2.0 4562468182002 763-5010 0.52 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 2,523.37

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.27 - Option - Blue 5 1 - 25×2.0 4562468182019 763-5028 0.56 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 2,627.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.27 - Option - Blue 6 1 - 25×2.0 4562468182026 763-5036 0.6 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 2,729.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.27 - Option - Blue 7 1 - 25×2.0 4562468182033 763-5044 0.63 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 4,809.76

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.77 - Option - Green 4 1 - 50×2.0 4562468182347 763-5354 1.5 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 5,031.54

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.77 50 - Delta Ring Green 5 1 2.0 - - 479-5113 1.67 Belt: Polyester, Ratchet Buckle: Steel Ratchet Buckle Type, with Corner Protector (Except Some Specifications), with Buckle Seat (Except Some Specifications) 1 unit

฿ 5,229.05

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.77 - Option - Green 6 1 - 50×2.0 4562468182354 763-5362 1.68 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

฿ 5,440.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.77 - Option - Green 7 1 - 50×2.0 4562468182361 763-5371 1.78 - With Corner Protector, With Buckle Sheet, Delta Ring Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1