(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Load Binder Over Center Buckle Type Belt Length Winding Side (m) 2/3

Belt Load Binder Over Center Buckle Type Belt Length Winding Side (m) 2/3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,660.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
O4TP12
O4TP13
O4TP14
O4TP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Compatible Belt Width
(mm)
Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 2,667.51

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) Part for Belt Load Binder 45 T One Piece 2 1.6 - - 479-4737 1 Belt: Polyester, Overcenter Buckle: Steel With Corner Protector, With Buckle Sheet 1 unit

฿ 2,660.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) Part for Belt Load Binder 45 T One Piece 3 1.6 - - 479-4745 1.06 Belt: Polyester, Overcenter Buckle: Steel With Corner Protector, With Buckle Sheet 1 unit

฿ 3,000.30

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) Belt Load Binder - - 4 - 45×1.6 4562468181982 763-4994 0.81 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 3,187.01

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) Belt Load Binder - - 5 - 45×1.6 4562468181999 763-5001 0.88 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Color
    Green
  • Belt Length Fastening Side(m)
    1

Product Description

[Features]
· A over-center type belt that allows easy load tightening work.
· T-one-piece specification reduces the burden on the track rail.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
O4TP12
O4TP13
O4TP14
O4TP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Compatible Belt Width
(mm)
Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 2,667.51

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) Part for Belt Load Binder 45 T One Piece 2 1.6 - - 479-4737 1 Belt: Polyester, Overcenter Buckle: Steel With Corner Protector, With Buckle Sheet 1 unit

฿ 2,660.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) Part for Belt Load Binder 45 T One Piece 3 1.6 - - 479-4745 1.06 Belt: Polyester, Overcenter Buckle: Steel With Corner Protector, With Buckle Sheet 1 unit

฿ 3,000.30

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) Belt Load Binder - - 4 - 45×1.6 4562468181982 763-4994 0.81 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

฿ 3,187.01

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) Belt Load Binder - - 5 - 45×1.6 4562468181999 763-5001 0.88 - With Corner Protector, With Buckle Sheet, T One-Piece Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1