(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Omni Directional Eye Bolt Vario Ring (VWBG-M8)

Omni Directional Eye Bolt Vario Ring (VWBG-M8)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VWBG-M8
VWBG-M10
VWBG-M12
VWBG-M16 SALE
VWBG-M20
VWBG-M24 SALE
VWBG-M30 SALE
VWBG-M36 SALE
VWBG-M42 SALE
VWBG-M48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Spanner size Trusco Code Mass
(kg)
Amount Of Content

฿ 9,441.00

EYE BOLTS 1 Piece(s) 14 Day(s) 0.3 M8 8 29 76 13 28 487-4790 0.25 1 pc.

฿ 10,022.00

EYE BOLTS 1 Piece(s) 19 Day(s) 0.45 M10 8 29 78 17 30 487-4706 0.3 1 pc.

฿ 10,798.00

EYE BOLTS 1 Piece(s) 14 Day(s) 0.60 M12 10 36 107 21 36 487-4714 0.50 1 pc.

฿ 11,621.00

฿ 10,691.32

EYE BOLTS 1 Piece(s) 12 Day(s) 1.30 M16 13 38 114 25 41 487-4722 0.6 1 pc.

฿ 16,891.49

EYE BOLTS 1 Piece(s) 5 Day(s) 2 M20 13 35 137 33 55 487-4731 1010 1 pc.

฿ 25,614.00

฿ 23,564.88

EYE BOLTS 1 Piece(s) 19 Day(s) 3.5 M24 18 40 173 40 70 487-4749 2.70 1 pc.

฿ 34,134.00

฿ 31,403.28

EYE BOLTS 1 Piece(s) 14 Day(s) 5 M30 22 50 221 5 85 487-4757 5.50 1 pc.

฿ 51,905.00

฿ 47,752.60

EYE BOLTS 1 Piece(s) 14 Day(s) 8 M36 22 50 208 54 80 487-4765 4.60 1 pc.

฿ 56,406.00

฿ 51,893.52

EYE BOLTS 1 Piece(s) 14 Day(s) 12 M42 26 65 234 63 85 487-4773 6.10 1 pc.

฿ 62,990.00

฿ 54,328.88

EYE BOLTS 1 Piece(s) 19 Day(s) 13 M48 26 65 234 68 85 487-4781 6.3 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Nickel-Chromium-Molybdenum Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Smooth rotation is possible even under load.
·Omnidirectional load is possible.
·Single ball bearing type.
·It is a CE-marked product and can be attached to molds for overseas markets.
·The surface is treated with pink powder, and the main body is plated.
[Applications]
·Used for molds, precision machine tools, lifting heavy objects, and reversing work.

Part Number
VWBG-M8
VWBG-M10
VWBG-M12
VWBG-M16 SALE
VWBG-M20
VWBG-M24 SALE
VWBG-M30 SALE
VWBG-M36 SALE
VWBG-M42 SALE
VWBG-M48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Spanner size Trusco Code Mass
(kg)
Amount Of Content

฿ 9,441.00

EYE BOLTS 1 Piece(s) 14 Day(s) 0.3 M8 8 29 76 13 28 487-4790 0.25 1 pc.

฿ 10,022.00

EYE BOLTS 1 Piece(s) 19 Day(s) 0.45 M10 8 29 78 17 30 487-4706 0.3 1 pc.

฿ 10,798.00

EYE BOLTS 1 Piece(s) 14 Day(s) 0.60 M12 10 36 107 21 36 487-4714 0.50 1 pc.

฿ 11,621.00

฿ 10,691.32

EYE BOLTS 1 Piece(s) 12 Day(s) 1.30 M16 13 38 114 25 41 487-4722 0.6 1 pc.

฿ 16,891.49

EYE BOLTS 1 Piece(s) 5 Day(s) 2 M20 13 35 137 33 55 487-4731 1010 1 pc.

฿ 25,614.00

฿ 23,564.88

EYE BOLTS 1 Piece(s) 19 Day(s) 3.5 M24 18 40 173 40 70 487-4749 2.70 1 pc.

฿ 34,134.00

฿ 31,403.28

EYE BOLTS 1 Piece(s) 14 Day(s) 5 M30 22 50 221 5 85 487-4757 5.50 1 pc.

฿ 51,905.00

฿ 47,752.60

EYE BOLTS 1 Piece(s) 14 Day(s) 8 M36 22 50 208 54 80 487-4765 4.60 1 pc.

฿ 56,406.00

฿ 51,893.52

EYE BOLTS 1 Piece(s) 14 Day(s) 12 M42 26 65 234 63 85 487-4773 6.10 1 pc.

฿ 62,990.00

฿ 54,328.88

EYE BOLTS 1 Piece(s) 19 Day(s) 13 M48 26 65 234 68 85 487-4781 6.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Smooth rotation is possible even under load.
●Omni-directional load is possible.
●Surface treatment with pink powder, the main body is plating finishing.
●Single ball bearing type.
●Possible to install it to molding die for overseas with CE marking produ

Usage

●Used for molding die, precision/machine tools, lifting heavy weight object and reversing work.

Materials

●Nickel Chrome Molybdenum Steel