(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All-Directional Eye Bolt with Bearing, Powerpoint Star (Cobra Hook Set) (PP-S-M12)

All-Directional Eye Bolt with Bearing, Powerpoint Star (Cobra Hook Set) (PP-S-M12)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP-S-M12
PP-S-M20 SALE
PP-S-M24 SALE
PP-S-M30 SALE
PP-S-M36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Spanner size Trusco Code Mass
(kg)
Amount Of Content

฿ 11,169.00

EYE BOLTS 1 Piece(s) 5 Day(s) 0.63 M12 13 18 116 18 36 487-4412 0.4 1 pc.

฿ 18,738.00

฿ 17,238.96

EYE BOLTS 1 Piece(s) 12 Day(s) 2.5 M20 28 30 187 30 55 487-4439 1.7 1 pc.

฿ 26,631.00

฿ 24,500.52

EYE BOLTS 1 Piece(s) 14 Day(s) 4 M24 36 35 227 36 70 487-4447 3.5 1 pc.

฿ 38,686.00

฿ 35,591.12

EYE BOLTS 1 Piece(s) 12 Day(s) 5 M30 37 40 267 45 85 487-4455 7.5 1 pc.

฿ 60,667.00

฿ 52,325.29

EYE BOLTS 1 Piece(s) 19 Day(s) 8 M36 49 48 310 54 90 487-4463 9.2 1 pc.

Basic Specifications

  • Product Type
    Eye Bolt
  • Material
    Nickel-Chromium-Molybdenum Steel
  • Amount Of Content
    1 pc.

Product Description

With two-phase bearings enclosed, the lifting and reversing work while applying a load is even smoother. An eyebolt that can attach wires, belts, and chains with a single touch using a cobra hook.
[Features]
·In-house manufactured bearings are enclosed in two phases to make reversing work even smoother.
·It can be attached to belt slings and wire eye parts with one touch.
·Compared to shackles, the work time is reduced to 1/2 or less.
·IC chips are embedded in all main bodies, enhancing traceability.
[Applications]
·With eyebolts, the bolts can bend and break, making it possible to safely carry out dangerous horizontal lifting of heavy objects.
·Enclosed two-phase bearings ensure even smoother rotation when reversing work, which is necessary for maintenance of machines and molds, and machining of large parts.

Part Number
PP-S-M12
PP-S-M20 SALE
PP-S-M24 SALE
PP-S-M30 SALE
PP-S-M36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension A
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Spanner size Trusco Code Mass
(kg)
Amount Of Content

฿ 11,169.00

EYE BOLTS 1 Piece(s) 5 Day(s) 0.63 M12 13 18 116 18 36 487-4412 0.4 1 pc.

฿ 18,738.00

฿ 17,238.96

EYE BOLTS 1 Piece(s) 12 Day(s) 2.5 M20 28 30 187 30 55 487-4439 1.7 1 pc.

฿ 26,631.00

฿ 24,500.52

EYE BOLTS 1 Piece(s) 14 Day(s) 4 M24 36 35 227 36 70 487-4447 3.5 1 pc.

฿ 38,686.00

฿ 35,591.12

EYE BOLTS 1 Piece(s) 12 Day(s) 5 M30 37 40 267 45 85 487-4455 7.5 1 pc.

฿ 60,667.00

฿ 52,325.29

EYE BOLTS 1 Piece(s) 19 Day(s) 8 M36 49 48 310 54 90 487-4463 9.2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Connection fittings such as shackles are unnecessary and the lifting work time can be shortened.
●Double ball bearing enclosure makes safe reversing work without worry of bolt loosening.
●Opening limit value is indicated on the hook.
●Surface treatment with pink powder, the main body is plating finishing.
●Reversing work while lifting smoothly rotates.
●Possible to install it to molding die for overseas with CE marking product.

Usage

●Used for molding die, precision/machine tools, lifting heavy weight object and reversing work.

Specification

●SPQ(piece):1

Materials

●Nickel Chrome Molybdenum Steel