(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffold Protective Sheet B - Protect Sheet

Scaffold Protective Sheet B - Protect Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-092

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    50000
  • Width(mm)
    1000
  • Trusco Code
    489-7927
  • Material
    Woven Fabric Polypropylene
  • Mass(g)
    12800
  • Amount Of Content
    1 Roll
Part Number
AR-092
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,707.10

OPTIONS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    50000
  • Width(mm)
    1000
  • Trusco Code
    489-7927
  • Material
    Woven Fabric Polypropylene
  • Mass(g)
    12800
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Installed around the base to protect against dirt such as splattered mud, etc. The mesh structure provides excellent permeability. Also helps improve the appearance of the worksite.
[Applications]
· Protects against dirt such as splattered mud, etc.

Specifications of AR-092

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    50000
  • Width(mm)
    1000
  • Trusco Code
    489-7927
  • Material
    Woven Fabric Polypropylene
  • Mass(g)
    12800
  • Amount Of Content
    1 Roll
Part Number
AR-092
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,707.10

OPTIONS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1