(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Cover Pipe Guard (Reflective Type) (AR-090)

Single Pipe Cover Pipe Guard (Reflective Type) (AR-090)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-090
AR-091
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 522.69

OPTIONS 1 Piece(s) 19 Day(s) Yellow/Black 489-7901 1 pc.

฿ 522.69

OPTIONS 1 Piece(s) 19 Day(s) Green/ White 489-7919 1 pc.

Basic Specifications

  • Product Model
    Option for Single Pipe
  • Overall Length(mm)
    1000
  • Applicable Pipe Diameter(mm)
    48.6
  • Material
    Polyethylene Foam
  • Mass(g)
    152
  • Amount Of Content
    1 pc.
Part Number
AR-090
AR-091
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 522.69

OPTIONS 1 Piece(s) 19 Day(s) Yellow/Black 489-7901 1 pc.

฿ 522.69

OPTIONS 1 Piece(s) 19 Day(s) Green/ White 489-7919 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1