(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating eye bolt star point (VRS-M6)

Rotating eye bolt star point (VRS-M6)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VRS-M6
VRS-M10
VRS-M12
VRS-M14
VRS-M16
VRS-M18
VRS-M24
VRS-M30 SALE
VRS-M33 SALE
VRS-M42
VRS-M48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension D
(mm)
Dimension K
(mm)
Dimension L
(mm)
Trusco Code installation key JAN Code Weight (g) Material 1 Mass
(kg)
Material Amount Of Content

฿ 4,987.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.1 M6 20 37 9 487-4684 - - - - 0.07 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 3,985.36

EYE BOLTS 1 Piece(s) 5 Day(s) 0.4 M10 25 47 15 487-4595 - - - - 0.10 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 4,814.63

EYE BOLTS 1 Piece(s) Same day 0.75 M12 30 56 18 487-4609 - - - - 0.20 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 9,798.94

EYE BOLTS 1 Piece(s) 12 Day(s) 0.75 M14 30 56 18 819-5629 none 4580269143329 220 Nickel chrome molybdenum steel - - 1 pc.

฿ 5,553.46

EYE BOLTS 1 Piece(s) 19 Day(s) 1.5 M16 35 65 24 487-4617 - - - - 0.3 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 10,006.99

EYE BOLTS 1 Piece(s) 19 Day(s) 1.5 M18 35 65 24 819-5630 none 4580269143169 390 Nickel chrome molybdenum steel - - 1 pc.

฿ 10,031.62

EYE BOLTS 1 Piece(s) 5 Day(s) 3.2 M24 48 90 36 487-4633 - - - - 0.9 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 17,479.00

฿ 16,080.68

EYE BOLTS 1 Piece(s) 1 Day(s) 4.5 M30 60 112 45 487-4641 - - - - 1.7 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 20,722.00

฿ 19,064.24

EYE BOLTS 1 Piece(s) 19 Day(s) 4.5 M33 60 114 45 819-5633 none 4580269143220 2200 Nickel chrome molybdenum steel - - 1 pc.

฿ 30,493.34

EYE BOLTS 1 Piece(s) 5 Day(s) 9 M42 82 158 63 487-4668 - - - - 4.60 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 56,000.00

฿ 44,609.60

EYE BOLTS 1 Piece(s) Quote 12 M48 94 180 72 487-4676 - - - - 7.00 Nickel-Chromium-Molybdenum Steel 1 pc.

Basic Specifications

Product Description

This is a rotating eye bolt that can be hung horizontally, which is not possible with JIS eye bolts.
The working load is 7 to 9 times that of JIS eye bolts (when compared in the same load direction).
[Features]
·You can safely perform horizontal lifting of eye bolts, which was previously impossible.
·The main body rotates 360° in the direction of the load without the bolt loosening.
·It is a CE-marked product and can be attached to molds for overseas markets.
·High strength and compact design.
·It is a strong, seamless ring.
·The surface is coated with a patented pink powder that changes color depending on the ambient temperature.
[Applications]
·Lifting heavy objects such as molds, wind power, civil engineering, shipbuilding, precision/machine tools, transportation industry, etc.

Part Number
VRS-M6
VRS-M10
VRS-M12
VRS-M14
VRS-M16
VRS-M18
VRS-M24
VRS-M30 SALE
VRS-M33 SALE
VRS-M42
VRS-M48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Bolt Size Dimension D
(mm)
Dimension K
(mm)
Dimension L
(mm)
Trusco Code installation key JAN Code Weight (g) Material 1 Mass
(kg)
Material Amount Of Content

฿ 4,987.00

EYE BOLTS 1 Piece(s) 1 Day(s) 0.1 M6 20 37 9 487-4684 - - - - 0.07 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 3,985.36

EYE BOLTS 1 Piece(s) 5 Day(s) 0.4 M10 25 47 15 487-4595 - - - - 0.10 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 4,814.63

EYE BOLTS 1 Piece(s) Same day 0.75 M12 30 56 18 487-4609 - - - - 0.20 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 9,798.94

EYE BOLTS 1 Piece(s) 12 Day(s) 0.75 M14 30 56 18 819-5629 none 4580269143329 220 Nickel chrome molybdenum steel - - 1 pc.

฿ 5,553.46

EYE BOLTS 1 Piece(s) 19 Day(s) 1.5 M16 35 65 24 487-4617 - - - - 0.3 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 10,006.99

EYE BOLTS 1 Piece(s) 19 Day(s) 1.5 M18 35 65 24 819-5630 none 4580269143169 390 Nickel chrome molybdenum steel - - 1 pc.

฿ 10,031.62

EYE BOLTS 1 Piece(s) 5 Day(s) 3.2 M24 48 90 36 487-4633 - - - - 0.9 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 17,479.00

฿ 16,080.68

EYE BOLTS 1 Piece(s) 1 Day(s) 4.5 M30 60 112 45 487-4641 - - - - 1.7 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 20,722.00

฿ 19,064.24

EYE BOLTS 1 Piece(s) 19 Day(s) 4.5 M33 60 114 45 819-5633 none 4580269143220 2200 Nickel chrome molybdenum steel - - 1 pc.

฿ 30,493.34

EYE BOLTS 1 Piece(s) 5 Day(s) 9 M42 82 158 63 487-4668 - - - - 4.60 Nickel-Chromium-Molybdenum Steel 1 pc.

฿ 56,000.00

฿ 44,609.60

EYE BOLTS 1 Piece(s) Quote 12 M48 94 180 72 487-4676 - - - - 7.00 Nickel-Chromium-Molybdenum Steel 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lateral lifting work of the eye bolt which was impossible up to now can be performed safely.
●Main body part rotates 360° without loosening the bolt to the load direction.
●Possible to install it to molding die for overseas with CE marking product.
●High

Usage

●Used for lifting heavy weight object such as molding die, wind power, civil engineering, shipbuilding, precision/machine tool, transportation industry.

Specification

●SPQ(piece):1

Materials

●Nickel Chrome Molybdenum Steel