- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Single Pipe Cap Orange Cap
Specifications of AR-005
-
- Product Model
- Option for Single Pipe
-
- Applicable Pipe Diameter(mm)
- 48.6
-
- Color
- Orange
-
- Trusco Code
- 489-7129
-
- Material
- Vinyl Chloride
-
- Mass(g)
- 19
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 52.00
|
OPTIONS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Option for Single Pipe
-
- Applicable Pipe Diameter(mm)
- 48.6
-
- Color
- Orange
-
- Trusco Code
- 489-7129
-
- Material
- Vinyl Chloride
-
- Mass(g)
- 19
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· An orange cap that is soft for easy fitting.
[Applications]
· Protects the end of a single pipe.
Specifications of AR-005
-
- Product Model
- Option for Single Pipe
-
- Applicable Pipe Diameter(mm)
- 48.6
-
- Color
- Orange
-
- Trusco Code
- 489-7129
-
- Material
- Vinyl Chloride
-
- Mass(g)
- 19
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 52.00
|
OPTIONS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Orange color cap so it is easy to fit because it is a soft type.Usage
●Construction Pipe tip protection.Specification
●Color:Orange
●Applicable Pipe Diameter(mm):48.6
●SPQ(piece):200Materials
●PVC
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?