(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Base for Scaffold Jack

Rubber Base for Scaffold Jack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 169.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-118
AR-119
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 169.00

OPTIONS 1 Piece(s) 1 Day(s) 130 130 489-8176 72 1 pc.

฿ 169.00

OPTIONS 1 Piece(s) 1 Day(s) 150 150 489-8184 100 1 pc.

Basic Specifications

  • Product Model
    Other
  • Thickness(mm)
    4
  • Material
    Special Heat-Resistant Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of reinforced rubber and comes with strong ribs on the rear surface for optimal slipping and damage prevention. Optimal for roofs because there is no deposition or contamination on other parts due to heat.
[Applications]
· For slipping and damage prevention.

Part Number
AR-118
AR-119
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 169.00

OPTIONS 1 Piece(s) 1 Day(s) 130 130 489-8176 72 1 pc.

฿ 169.00

OPTIONS 1 Piece(s) 1 Day(s) 150 150 489-8184 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for preventing slip and scratch since it is made of reinforced rubber and strong ribs are attached to the back. Optimum for roofs because it does not adhere to contamination to the other side and contamination by heat.

Specification

●Thickness(mm):4
●SPQ(sheet):50

Materials

●Special Heat Resistant Resin