- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Scaffold Cushion (Voidless)
Specifications of AR-001
-
- Product Model
- Option for Single Pipe
-
- Overall Length(mm)
- 500
-
- Thickness(mm)
- 6
-
- Width(mm)
- 240
-
- Trusco Code
- 489-7081
-
- Material
- Polyethylene Foam
-
- Specifications
- With temporary tacking tape
-
- Mass(g)
- 30
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 147.00
|
OPTIONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Option for Single Pipe
-
- Overall Length(mm)
- 500
-
- Thickness(mm)
- 6
-
- Width(mm)
- 240
-
- Trusco Code
- 489-7081
-
- Material
- Polyethylene Foam
-
- Specifications
- With temporary tacking tape
-
- Mass(g)
- 30
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Single-action mounted cushioning material with easy removal during scaffold disassembly, simply by pulling the top of the film.
· Simply wind around to isolate the slab.
Specifications of AR-001
-
- Product Model
- Option for Single Pipe
-
- Overall Length(mm)
- 500
-
- Thickness(mm)
- 6
-
- Width(mm)
- 240
-
- Trusco Code
- 489-7081
-
- Material
- Polyethylene Foam
-
- Specifications
- With temporary tacking tape
-
- Mass(g)
- 30
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 147.00
|
OPTIONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be easily pulled by pulling the top of the film when disassembling scaffolding since it use cushioning material with one touch attachment.Specification
●W x L(mm):240 x 500
●Thickness(mm):6
●SPQ(sheet):100
●With Tacking TapesMaterials
●Polyethylene Foam
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?