(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Body Punch Type Anchor, Hook and Anchor, CA Type, Stainless Steel (SUS8CA)

Body Punch Type Anchor, Hook and Anchor, CA Type, Stainless Steel (SUS8CA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUS8CA
SUS10CA
SUS12CA
SUS16CA
SUS38CA
SUS48CA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
External Form
(mm)
Drill Diameter Trusco Code Mass
(g)
Amount Of Content

฿ 99.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) M8 13 35 12 12.0 12.5 473-4238 25 1 pc.

฿ 145.00

ANCHOR TOOL 100 Piece(s) 12 Day(s) M10 19 40 14 14.0 14.5 473-4165 37 1 pc.

฿ 263.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M12 27.0 50 20 17.5 18.0 473-4181 77 1 pc.

฿ 438.00

ANCHOR TOOL 30 Piece(s) 10 Day(s) M16 41.0 60 24 21.4 22.0 473-4203 136 1 pc.

฿ 122.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) W3/8 19 40 14 24.0 14.5 473-4211 37 1 pc.

฿ 263.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) W1/2 27.0 50 20 17.5 18.0 473-4220 75 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Material
    Stainless steel (SUS304 equivalent)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The representative product among "female thread type" post-construction anchors.
[Applications]
· For concrete. For mounting construction materials, lightweight ceilings, temporary scaffolds, civil engineering, lighting, air conditioning, machinery, signs, etc.

Part Number
SUS8CA
SUS10CA
SUS12CA
SUS16CA
SUS38CA
SUS48CA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
External Form
(mm)
Drill Diameter Trusco Code Mass
(g)
Amount Of Content

฿ 99.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) M8 13 35 12 12.0 12.5 473-4238 25 1 pc.

฿ 145.00

ANCHOR TOOL 100 Piece(s) 12 Day(s) M10 19 40 14 14.0 14.5 473-4165 37 1 pc.

฿ 263.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M12 27.0 50 20 17.5 18.0 473-4181 77 1 pc.

฿ 438.00

ANCHOR TOOL 30 Piece(s) 10 Day(s) M16 41.0 60 24 21.4 22.0 473-4203 136 1 pc.

฿ 122.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) W3/8 19 40 14 24.0 14.5 473-4211 37 1 pc.

฿ 263.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) W1/2 27.0 50 20 17.5 18.0 473-4220 75 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1