(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stretch film Thickness (μm) 8/12/15/17 (OSF-FK-500X300)

Stretch film Thickness (μm) 8/12/15/17 (OSF-FK-500X300)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OSF-FB-500X300
OSF-FK-500X300
OSF-FX-500X300
OSF-NEW-ECO-500X450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Thickness
(μm)
Paper Tube I.D.
(Inch)
Trusco Code Mass
(g)
Amount Of Content

฿ 793.55

STRETCH FILMS 6 Piece(s) 5 Day(s) 300 17 3 486-7688 2800 1 Roll

฿ 703.23

STRETCH FILMS 6 Piece(s) 10 Day(s) 300 15 3 486-7696 2500 1 Roll

฿ 675.56

STRETCH FILMS 8 Piece(s) 40 Day(s) 300 12 2 486-7700 2100 1 Roll

฿ 723.18

STRETCH FILMS 8 Piece(s) 40 Day(s) 450 8 2 486-7718 2100 1 Roll

Basic Specifications

  • Product Type
    Stretch film
  • Width(mm)
    500
  • Color
    Clear
  • Material
    Polyethylene
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Will not generate chlorine gases when incinerated.
[Applications]
·It is suitable for preventing cargo from collapsing and staining.

Part Number
OSF-FB-500X300
OSF-FK-500X300
OSF-FX-500X300
OSF-NEW-ECO-500X450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Thickness
(μm)
Paper Tube I.D.
(Inch)
Trusco Code Mass
(g)
Amount Of Content

฿ 793.55

STRETCH FILMS 6 Piece(s) 5 Day(s) 300 17 3 486-7688 2800 1 Roll

฿ 703.23

STRETCH FILMS 6 Piece(s) 10 Day(s) 300 15 3 486-7696 2500 1 Roll

฿ 675.56

STRETCH FILMS 8 Piece(s) 40 Day(s) 300 12 2 486-7700 2100 1 Roll

฿ 723.18

STRETCH FILMS 8 Piece(s) 40 Day(s) 450 8 2 486-7718 2100 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1