(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Light Truck Tent

Aluminum Light Truck Tent

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KST-1.9

  • Product Type
    Truck Sheet
  • Trusco Code
    485-0122
  • Width(mm)
    1440
  • Depth(mm)
    1900
  • Height(mm)
    1200
  • Mass(g)
    1600
  • Amount Of Content
    1 pc.
Part Number
KST-1.9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 51,412.00

฿ 47,299.04

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Truck Sheet
  • Trusco Code
    485-0122
  • Width(mm)
    1440
  • Depth(mm)
    1900
  • Height(mm)
    1200
  • Mass(g)
    1600
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight and easily assembled.
· Strong sheet that won't tear even when pulled by hand.
· Aluminum frame.

Specifications of KST-1.9

  • Product Type
    Truck Sheet
  • Trusco Code
    485-0122
  • Width(mm)
    1440
  • Depth(mm)
    1900
  • Height(mm)
    1200
  • Mass(g)
    1600
  • Amount Of Content
    1 pc.
Part Number
KST-1.9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 51,412.00

฿ 47,299.04

TRUCK SHEETS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1