(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Adhesive Tape, Adhesive Strength 3.4 N/10 mm (912-50)

Cloth Adhesive Tape, Adhesive Strength 3.4 N/10 mm (912-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
912-50
914-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Tensile Strength Trusco Code Mass
(g)
Amount Of Content

฿ 168.66

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 0.17 32N/10mm 471-0916 275 1 Roll

฿ 200.84

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 0.21 55N/10mm 471-0924 310 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    25
  • Color Details
    Cardboard
  • Adhesiveness
    3.4N/10mm
  • Base Materials
    Special Cloth
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A packing tape that uses a special cloth backing layered with rubber-based adhesive for superior workability.
[Applications]
· Sealing cardboard boxes.
· For general packaging.

Part Number
912-50
914-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Tensile Strength Trusco Code Mass
(g)
Amount Of Content

฿ 168.66

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 0.17 32N/10mm 471-0916 275 1 Roll

฿ 200.84

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 0.21 55N/10mm 471-0924 310 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1