(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Streamer Sign

Streamer Sign

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-094

  • Other
    Option
  • Longitudinal(mm)
    500
  • Side(mm)
    300
  • Trusco Code
    489-7943
  • Mass(g)
    160
  • Amount Of Content
    1 pc.
Part Number
AR-094
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 556.00

SIGN FLAGS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Other
    Option
  • Longitudinal(mm)
    500
  • Side(mm)
    300
  • Trusco Code
    489-7943
  • Mass(g)
    160
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Allows at-a-glance checking of the windsock angle and wind speed criteria.
· Average criteria can be confirmed using wind tunnel tests.
· Installation is simple.

Specifications of AR-094

  • Other
    Option
  • Longitudinal(mm)
    500
  • Side(mm)
    300
  • Trusco Code
    489-7943
  • Mass(g)
    160
  • Amount Of Content
    1 pc.
Part Number
AR-094
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 556.00

SIGN FLAGS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1